IRFS3806
not for new design
RoHS Compliant

IRFS3806

60V Single N-Channel HEXFET Power MOSFET in a D2-Pak package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFS3806
IRFS3806


Product details

  • ID (@25°C) max
    43 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK (TO-263)
  • Polarity
    N
  • Ptot max
    71 W
  • Qgd
    6.3 nC
  • QG (typ @10V)
    22 nC
  • RDS (on) (@10V) max
    15.8 mΩ
  • RthJC max
    2.12 K/W
  • Tj max
    175 °C
  • VDS max
    60 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V
  • VGS max
    20 V

OPN
IRFS3806TRLPBF
Product Status not for new design
Infineon Package
Package Name D2PAK
Packing Size 800
Packing Type TAPE & REEL LEFT
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,MX
Country of Diffusion (CoD)
DE,KR,TW

Product Status not for new design
Infineon Package
Package Name D2PAK
Packing Size 800
Packing Type TAPE & REEL LEFT
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,MX
Country of Diffusion (CoD)
DE,KR,TW

Applications

Documents

Design resources

Developer community