Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
IRFS3307Z
END OF LIFE
discontinued
RoHS Compliant

IRFS3307Z

END OF LIFE
75V Single N-Channel HEXFET Power MOSFET in a D2-Pak package
Multiple OPNs available

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • ID (@25°C) max
    128 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK (TO-263)
  • Polarity
    N
  • Ptot max
    230 W
  • Qgd
    24 nC
  • QG (typ @10V)
    79 nC
  • RDS (on) (typ @10V) max
    5.8 mΩ
  • RthJC max
    0.65 K/W
  • Tj max
    175 °C
  • VDS max
    75 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V
  • VGS max
    20 V

OPN
IRFS3307ZTRLPBF IRFS3307ZTRRPBF
Product Status discontinued discontinued
Infineon Package
Package Name D2PAK D2PAK
Packing Size 800 800
Packing Type TAPE & REEL LEFT TAPE & REEL RIGHT
Moisture Level 1 1
Moisture Packing NON DRY NON DRY
Lead-free No No
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Country of Assembly (CoA) -
CN
Country of Diffusion (CoD)
GB,KR,TW
DE,GB,KR,TW

Product Status discontinued
Infineon Package
Package Name D2PAK
Packing Size 800
Packing Type TAPE & REEL LEFT
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA) -
Country of Diffusion (CoD)
GB,KR,TW

Product Status discontinued
Infineon Package
Package Name D2PAK
Packing Size 800
Packing Type TAPE & REEL RIGHT
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE,GB,KR,TW

Applications

Documents

Design resources

Developer community