IRFR825
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ID (@25°C) max6 A
-
IDpuls max24 A
-
Moisture Sensitivity Level1
-
MountingSMT
-
Operating Temperature range-55 °C to 150 °C
-
PackageDPAK (TO-252)
-
PolarityN
-
Ptot max119 W
-
Qgd14 nC
-
QG (typ @10V)24 nC
-
QG24 nC
-
RDS (on) max1300 mΩ
-
RthJC max1.05 K/W
-
Tj max150 °C
-
VDS max500 V
-
VGS(th) range3 V to 5 V
-
VGS(th)4 V
-
VGS max20 V
|
OPN
|
IRFR825TRPBF |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | DPAK |
| Packing Size | 2000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | DPAK |
| Packing Size | 2000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |