IRFR3710Z
Active
RoHS Compliant

IRFR3710Z

100V Single N-Channel HEXFET Power MOSFET in a D-Pak package
Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • ID (@25°C) max
    56 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    DPAK (TO-252)
  • Polarity
    N
  • Ptot max
    140 W
  • Qgd
    25 nC
  • QG (typ @10V)
    69 nC
  • RDS (on) (typ @10V) max
    18 mΩ
  • RthJC max
    1.05 K/W
  • Tj max
    175 °C
  • VDS max
    100 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V
  • VGS max
    20 V

OPN
IRFR3710ZTRPBF IRFR3710ZTRLPBF
Product Status active discontinued
Infineon Package
Package Name DPAK DPAK
Packing Size 2000 3000
Packing Type TAPE & REEL TAPE & REEL LEFT
Moisture Level 1 1
Moisture Packing NON DRY NON DRY
Lead-free No No
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Country of Assembly (CoA)
CN
CN
Country of Diffusion (CoD)
DE,GB,TW
DE,TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name DPAK
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE,GB,TW
ea.
in stock

Product Status discontinued
Infineon Package
Package Name DPAK
Packing Size 3000
Packing Type TAPE & REEL LEFT
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE,TW

Applications

Documents

Design resources

Developer community