Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IRFR3709Z
END OF LIFE
discontinued
RoHS Compliant

IRFR3709Z

END OF LIFE
30V Single N-Channel HEXFET Power MOSFET in a D-Pak package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFR3709Z
IRFR3709Z


Product details

  • ID (@25°C) max
    86 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    DPAK (TO-252)
  • Polarity
    N
  • Ptot max
    79 W
  • Qgd
    5.7 nC
  • QG (typ @4.5V)
    17 nC
  • RDS (on) (typ @10V) max
    6.5 mΩ
  • RDS (on) (typ @4.5V) max
    8.2 mΩ
  • RthJC max
    1.9 K/W
  • Tj max
    175 °C
  • VDS max
    30 V
  • VGS(th) range
    1.35 V to 2.25 V
  • VGS(th)
    1.8 V
  • VGS max
    20 V

OPN
IRFR3709ZTRPBF
Product Status discontinued
Infineon Package
Package Name DPAK
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes

Product Status discontinued
Infineon Package
Package Name DPAK
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant

Benefits

  • RoHS Compliant
  • Industry-leading quality
  • Low RDS(ON) at 4.5V VGS
  • Fully Characterized Avalanche Voltage and Current
  • Ultra-Low Gate Impedance

Applications

Documents

Design resources

Developer community