Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IRFNG50
END OF LIFE
discontinued

IRFNG50

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFNG50
IRFNG50


Product details

  • Configuration
    Discrete
  • ID (@100°C) max
    3.5 A
  • ID (@25°C) max
    5.5 A
  • Package
    SMD-1
  • Polarity
    N
  • RDS (on) (@25°C) max
    2000 mΩ
  • VBRDSS min
    1000 V

OPN
IRFNG50EPSA1
Product Status discontinued
Infineon Package
Package Name SMD-1 standard
Packing Size 1
Packing Type TRAY
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US

Product Status discontinued
Infineon Package
Package Name SMD-1 standard
Packing Size 1
Packing Type TRAY
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US
IRFNG50 is a high reliability, 1000V, single, N-channel MOSFET in a SMD-1 package. It utilizes HEXFET MOSFET technology to achieve low on-state resistance, high transconductance, and superior reverse energy and diode recovery dv/dt capability. Ideal for power supplies, motor controls, choppers, audio amplifiers, and other high-energy pulse circuit applications.

Applications

Documents

Design resources

Developer community