IRFI4510G

IRFI4510G

100V Single N-Channel HEXFET Power MOSFET in a TO-220AB FullPak

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFI4510G
IRFI4510G


Product details

  • ID (@25°C) max
    35 A
  • Mounting
    THT
  • Package
    TO-220 FullPAK
  • Polarity
    N
  • Ptot max
    42 W
  • Qgd
    16 nC
  • QG (typ @10V)
    54 nC
  • RDS (on) (@10V) max
    13.5 mΩ
  • RthJC max
    3.6 K/W
  • Tj max
    175 °C
  • VDS max
    100 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V
  • VGS max
    20 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant

Benefits

  • RoHS Compliant
  • Improved Gate, Avalanche and Dynamic dV/dt Ruggedness
  • Fully Characterized Capacitance and Avalanche SOA
  • Enhanced body diode dV/dt and dI/dt Capability

Applications

Documents

Design resources

Developer community