ID (@ TC=100°C) max25 A
-
ID max25 A
-
ID (@ TC=25°C) max34 A
-
ID (@ TA=25°C) max9.3 A
-
Moisture Sensitivity Level1
-
MountingSMD
-
PackageS3O8 (3x3mm style SuperSO8)
-
PolarityN
-
Ptot (@ TA=25°C) max2.8 W
-
Ptot max37 W
-
Qgd4.3 nC
-
QG13 nC
-
RDS (on) (@10V) max16.4 mΩ
-
RDS (on) max16.4 mΩ
-
RthJC max3.4 K/W
-
Tj max150 °C
-
VDS max100 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Benefits
- Low RDSon (less than 16.4mOhms) results in Lower Conduction Losses
- Low Charge (typical 13nC) results in Low Switching Losses
- Low Thermal Resistance to PCB (less than 3.4°C/W) Enable better thermal dissipation
- Low Profile (less than 0.9 mm) results in Increased Power Density
- Industry-Standard Pinout results in Multi-Vendor Compatibility
- Compatible with Existing Surface Mount Techniques
- Environmentally Friendlier RoHS Compliant, Halogen-Free
- Increased Reliability MSL1, Industrial Qualification
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.