ID (@ TC=100°C) max52 A
-
ID (@ TC=25°C) max82 A
-
ID (@ TA=25°C) max23 A
-
ID max52 A
-
ID (@ TA=70°C) max18 A
-
Moisture Sensitivity Level1
-
MountingSMD
-
PackagePQFN 5 x 6 B
-
PolarityN
-
Ptot (@ TA=25°C) max3.6 W
-
Ptot max46 W
-
Qgd5.4 nC
-
QG15 nC
-
RDS (on) (@4.5V) max6.8 mΩ
-
RDS (on) (@10V) max4.2 mΩ
-
RDS (on) max4.2 mΩ
-
RthJC max2.7 K/W
-
VDS max30 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.