ID (@ TA=70°C) max13 A
-
ID max56 A
-
ID (@ TC=25°C) max89 A
-
ID (@ TA=25°C) max16 A
-
ID (@ TC=100°C) max56 A
-
Moisture Sensitivity Level1
-
MountingSMD
-
PackagePQFN 5 x 6 B
-
PolarityN
-
Ptot (@ TA=25°C) max3.6 W
-
Ptot max100 W
-
Qgd12 nC
-
QG40 nC
-
RDS (on) max6.7 mΩ
-
RDS (on) (@10V) max6.7 mΩ
-
RthJC max1.2 K/W
-
Tj max150 °C
-
VDS max60 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Benefits
- RoHS Compliant
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.