ConfigurationDiscrete
-
Die Size3
-
ESD Class1C
-
Generation3
-
ID (@100°C) max3.5 A
-
ID (@25°C) max5.5 A
-
PackageTO-205AF
-
PolarityN
-
QPL Part Number2N6798
-
QualificationCOTS
-
RDS (on) (@25°C) max400 mΩ
-
VBRDSS min200 V
-
VF max1.4 V
| Recommended | |
|
OPN
|
IRFF230EWSA1 |
| Product Status | active and preferred |
| Infineon Package | |
| Package Name | TO-205AF (TO-39) |
| Packing Size | 1 |
| Packing Type | TRAY |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
| Country of Assembly (CoA) |
MX
|
| Country of Diffusion (CoD) |
US
|
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | TO-205AF (TO-39) |
| Packing Size | 1 |
| Packing Type | TRAY |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MX
|
| Country of Diffusion (CoD) |
US
|
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.