IRFB4410ZG
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ID (@ TC=25°C) max97 A
-
ID (@ TC=100°C) max69 A
-
ID max69 A
-
MountingTHT
-
PackageTO-220
-
PolarityN
-
Ptot max230 W
-
Qgd27 nC
-
QG83 nC
-
RDS (on) (@10V) max9 mΩ
-
RDS (on) max9 mΩ
-
RthJC max0.65 K/W
-
Tj max175 °C
-
VDS max100 V
-
VGS max20 V
|
OPN
|
IRFB4410ZGPBF |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | TO220 |
| Packing Size | 1000 |
| Packing Type | TUBE |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Diffusion (CoD) |
DE,GB,KR,TW
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | TO220 |
| Packing Size | 1000 |
| Packing Type | TUBE |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Diffusion (CoD) |
DE,GB,KR,TW
|
Benefits
- RoHS Compliant
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.