IRFB33N15D

IRFB33N15D

150V Single N-Channel HEXFET Power MOSFET in a TO-220AB package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFB33N15D
IRFB33N15D


Product details

  • ID (@25°C) max
    33 A
  • Mounting
    THT
  • Package
    TO-220
  • Polarity
    N
  • Ptot max
    3.8 W
  • Qgd
    27 nC
  • QG (typ @10V)
    60 nC
  • RDS (on) (@10V) max
    56 mΩ
  • RthJC max
    0.9 K/W
  • Tj max
    175 °C
  • VDS max
    150 V
  • VGS(th) range
    3 V to 5.5 V
  • VGS(th)
    4.25 V
  • VGS max
    30 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant

Benefits

  • RoHS Compliant
  • Industry-leading quality
  • Fully Characterized Avalanche Voltage and Current
  • Low Gate-to-Drain Charge to Reduce Switching Losses
  • Fully Characterized Capacitance Including Effective Coss to Simplify Design

Applications

Documents

Design resources

Developer community