IRF9540NS
Active
RoHS Compliant

IRF9540NS

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRF9540NS
IRF9540NS
ea.


Product details

  • ID (@25°C) max
    -23 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Package
    D2PAK (TO-263)
  • Polarity
    P
  • Ptot max
    3.8 W
  • Qgd
    34 nC
  • QG (typ @10V)
    73 nC
  • RDS (on) (@10V) max
    117 mΩ
  • RthJC max
    1.1 K/W
  • Tj max
    150 °C
  • VDS max
    -100 V
  • VGS(th) range
    -2 V to -4 V
  • VGS(th)
    -3 V
  • VGS max
    20 V

OPN
IRF9540NSTRLPBF
Product Status active
Infineon Package
Package Name D2PAK
Packing Size 800
Packing Type TAPE & REEL LEFT
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,MX
Country of Diffusion (CoD)
CN,MY,US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name D2PAK
Packing Size 800
Packing Type TAPE & REEL LEFT
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,MX
Country of Diffusion (CoD)
CN,MY,US
ea.
in stock

Benefits

  • Planar cell structure for wide SOA
  • Optimized for broadest availability from distribution partners
  • Product qualification according to JEDEC standard
  • Silicon optimized for applications switching below <100kHz
  • Industry standard surface-mount power package
  • High-current carrying capability package (up to 195 A, die-size dependent)
  • Capable of being wave-soldered

Applications

Documents

Design resources

Developer community