Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IRF9388
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IRF9388

END OF LIFE
-30V P-Channel StrongIRFET™ Power MOSFET in a SO-8 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • ID (@25°C) max
    -12 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Package
    SO-8
  • Polarity
    P
  • Ptot (@ TA=25°C) max
    2.5 W
  • Qgd
    8.5 nC
  • QG (typ @4.5V)
    18 nC
  • RDS (on) (@10V) max
    11.9 mΩ
  • RthJA max
    50 K/W
  • Tj max
    150 °C
  • VDS max
    -30 V
  • VGS(th) range
    -1.3 V to -2.4 V
  • VGS(th)
    -1.8 V
  • VGS max
    25 V

OPN
IRF9388TRPBF
Product Status discontinued
Infineon Package
Package Name SO-8
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,PH,TH
Country of Diffusion (CoD)
IL

Product Status discontinued
Infineon Package
Package Name SO-8
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,PH,TH
Country of Diffusion (CoD)
IL
The StrongIRFET™ power MOSFET family is optimized for low RDS(on) and high current capability. The devices are ideal for low frequency applications requiring performance and ruggedness. The comprehensive portfolio addresses a broad range of applications including DC motors, battery management systems, inverters, and DC-DC converters.

Features

  • Optimized for broadest availability
  • Product qualification according to JEDEC
  • Industry standard surface-mount package
  • Silicon optimized for switching <100kHz

Benefits

  • Wide distribution availability
  • Industry standard qualification level
  • Standard pinout, drop-in replace
  • High performance, low-frequency
Documents

Design resources

Developer community