IRF8734
not for new design
RoHS Compliant
Lead-free

IRF8734

30V Single N-Channel HEXFET Power MOSFET in a SO-8 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • ID (@25°C) max
    21 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SO-8
  • Polarity
    N
  • Ptot (@ TA=25°C) max
    2.5 W
  • Qgd
    6.9 nC
  • QG (typ @4.5V)
    20 nC
  • RDS (on) (@4.5V) max
    5.1 mΩ
  • RDS (on) (@10V) max
    3.5 mΩ
  • RthJA max
    50 K/W
  • Special Features
    Logic Level
  • Tj max
    150 °C
  • VDS max
    30 V
  • VGS(th) range
    1.35 V to 2.35 V
  • VGS(th)
    1.8 V
  • VGS max
    20 V

OPN
IRF8734TRPBF
Product Status not for new design
Infineon Package
Package Name SO-8
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,TH
Country of Diffusion (CoD)
IL,TW

Product Status not for new design
Infineon Package
Package Name SO-8
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,TH
Country of Diffusion (CoD)
IL,TW

Benefits

  • Optimized for broadest availability from distribution partners
  • Product qualification according to JEDEC standard
  • Optimized for 5V gate-drive voltage (called Logic level)
  • Industry standard surface-mount package
  • Capable of being wave-soldered

Applications

Documents

Design resources

Developer community