Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IRF8721
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IRF8721

END OF LIFE
30V Single N-Channel HEXFET Power MOSFET in a SO-8 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • ID (@25°C) max
    14 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SO-8
  • Polarity
    N
  • Ptot (@ TA=25°C) max
    2.5 W
  • Qgd
    3.2 nC
  • QG (typ @4.5V)
    8.3 nC
  • RDS (on) (@4.5V) max
    12.5 mΩ
  • RDS (on) (@10V) max
    8.5 mΩ
  • RthJA max
    50 K/W
  • Tj max
    150 °C
  • VDS max
    30 V
  • VGS(th) range
    1.35 V to 2.35 V
  • VGS(th)
    1.85 V
  • VGS max
    20 V

OPN
IRF8721TRPBF
Product Status discontinued
Infineon Package
Package Name SO-8
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
PH,TH
Country of Diffusion (CoD)
IL

Product Status discontinued
Infineon Package
Package Name SO-8
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH,TH
Country of Diffusion (CoD)
IL

Benefits

  • Optimized for broadest availability from distribution partners
  • Product qualification according to JEDEC standard
  • Optimized for 5V gate-drive voltage (called Logic level)
  • Industry standard surface-mount package
  • Capable of being wave-soldered
Documents

Design resources

Developer community