Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IRF8113
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IRF8113

END OF LIFE
30V Single N-Channel HEXFET Power MOSFET in a SO-8 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • ID (@25°C) max
    17.2 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SO-8
  • Polarity
    N
  • Ptot (@ TA=25°C) max
    2.5 W
  • Qgd
    8.5 nC
  • QG (typ @4.5V)
    24 nC
  • RDS (on) (@10V) max
    5.6 mΩ
  • RDS (on) (@4.5V) max
    6.8 mΩ
  • RthJA max
    50 K/W
  • Tj max
    150 °C
  • VDS max
    30 V
  • VGS(th) range
    1.5 V to 2.2 V
  • VGS(th)
    1.85 V
  • VGS max
    20 V

OPN
IRF8113TRPBF
Product Status discontinued
Infineon Package
Package Name SO-8
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
IL,TW

Product Status discontinued
Infineon Package
Package Name SO-8
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
IL,TW

Benefits

  • RoHS Compliant
  • Industry-leading quality
  • Low RDS(ON) at 4.5V VGS
  • Fully Characterized Avalanche Voltage and Current
  • Ultra-Low Gate Impedance

Applications

Documents

Design resources

Developer community