ID (@25°C) max11 A, 7.6 A
-
Moisture Sensitivity Level1
-
PackageSO-8
-
PolarityN+N, N+N
-
Ptot (@ TA=25°C) max4.8 W
-
Qgd (typ)4.8 nC
-
QG (typ @4.5V)7.5 nC, 14 nC
-
RDS (on) (@10V) max10.8 mΩ, 16.2 mΩ
-
RDS (on) (@4.5V) max13 mΩ, 20.5 mΩ
-
RthJA max62.5 K/W
-
Tj max150 °C
-
VDS max30 V
-
VGS(th) range1.35 V to 2.25 V
-
VGS(th)1.8 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.