ID (@25°C) max20 A
-
Moisture Sensitivity Level1
-
MountingSMD
-
PackageSO-8
-
PolarityN
-
Ptot (@ TA=25°C) max2.5 W
-
Qgd12 nC
-
QG (typ @4.5V)34 nC
-
RDS (on) (@10V) max4 mΩ
-
RDS (on) (@4.5V) max4.8 mΩ
-
RthJA max50 K/W
-
Tj max155 °C
-
VDS max30 V
-
VGS(th) range1.39 V to 2.32 V
-
VGS(th)1.86 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Optimized for broadest availability from distribution partners
- Product qualification according to JEDEC standard
- Industry standard surface-mount package
- Silicon optimized for applications switching below <100kHz
Benefits
- Wide availability from distribution partners
- Industry standard qualification level
- Standard pinout allows for drop-in replacement
- High performance in low frequency applications
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.