Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IRF7831PBF-1
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IRF7831PBF-1

END OF LIFE
30V N-Channel Power MOSFET in a SO-8 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRF7831PBF-1
IRF7831PBF-1


Product details

  • ID (@25°C) max
    21 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Package
    SO-8
  • Polarity
    N
  • Ptot (@ TA=25°C) max
    2.5 W
  • Qgd
    11 nC
  • QG (typ @4.5V)
    40 nC
  • RDS (on) (@10V) max
    3.6 mΩ
  • RDS (on) (@4.5V) max
    4.4 mΩ
  • RthJA max
    50 K/W
  • Tj max
    150 °C
  • VDS max
    30 V
  • VGS(th) range
    1.35 V to 2.35 V
  • VGS(th)
    1.85 V
  • VGS max
    12 V

OPN
IRF7831TRPBF-1
Product Status discontinued
Infineon Package
Package Name SO-8
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level N/A
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes

Product Status discontinued
Infineon Package
Package Name SO-8
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The StrongIRFET™ power MOSFET family is optimized for low RDS(on) and high current capability. The devices are ideal for low frequency applications requiring performance and ruggedness. The comprehensive portfolio addresses a broad range of applications including DC motors, battery management systems, inverters, and DC-DC converters.

Features

  • Optimized for broadest availability from distribution partners
  • Product qualification according to JEDEC standard
  • Industry standard surface-mount package
  • Silicon optimized for applications switching below <100kHz

Benefits

  • Wide availability from distribution partners
  • Industry standard qualification level
  • Standard pinout allows for drop-in replacement
  • High performance in low frequency applications

Applications

Documents

Design resources

Developer community