IRF7470

IRF7470

IR MOSFET 40 V in a SO-8 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRF7470
IRF7470


Product details

  • ID (@25°C) max
    10 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SO-8
  • Polarity
    N
  • Ptot (@ TA=25°C) max
    2.5 W
  • Qgd
    8 nC
  • QG (typ @4.5V)
    29 nC
  • RDS (on) (@10V) max
    13 mΩ
  • RDS (on) (@4.5V) max
    15 mΩ
  • RthJA max
    50 K/W
  • Tj max
    150 °C
  • VDS max
    40 V
  • VGS(th) range
    0.8 V to 2 V
  • VGS(th)
    1.4 V
  • VGS max
    12 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
The IR MOSFET family of power MOSFETs utilizes proven silicon processes offering designers a wide portfolio of devices to support various applications such as DC motors, inverters, SMPS , lighting , load switches as well as battery powered applications.

Benefits

  • RoHS compliant
  • Low RDS(on)
  • Industry-leading quality
  • Dynamic dv/dt rating
  • Fast switching
  • Fully avalanche rated
  • 175°C operating temperature

Applications

Documents

Design resources

Developer community