IRF7416PBF-1
obsolete
RoHS Compliant
Lead-free

IRF7416PBF-1

-30V Single P-Channel HEXFET Power MOSFET in a SO-8 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRF7416PBF-1
IRF7416PBF-1


Product details

  • ID (@25°C) max
    -10 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Package
    SO-8
  • Polarity
    P
  • Ptot (@ TA=25°C) max
    2.5 W
  • Qgd
    22 nC
  • QG (typ @10V)
    61 nC
  • RDS (on) (@10V) max
    20 mΩ
  • RDS (on) (@4.5V) max
    35 mΩ
  • RthJA max
    50 K/W
  • Tj max
    150 °C
  • VDS max
    -30 V
  • VGS(th) range
    -1 V to -2.04 V
  • VGS(th)
    -1.52 V
  • VGS max
    20 V

OPN
IRF7416TRPBF-1
Product Status obsolete
Infineon Package
Package Name SO-8
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level N/A
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes

Product Status obsolete
Infineon Package
Package Name SO-8
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Documents

Design resources

Developer community