ID (@ TC=25°C) max93 A
-
ID (@ TC=100°C) max59 A
-
ID max59 A
-
Micro-stencilIRF66MN-25
-
MountingSMD
-
PackageDirectFET MN
-
PolarityN
-
Ptot (@ TA=25°C) max2.1 W
-
Ptot max104 W
-
Qgd13 nC
-
QG36 nC
-
RDS (on) (@10V) max6.5 mΩ
-
RDS (on) max6.5 mΩ
-
RthJC max1.2 K/W
-
Tj max150 °C
-
VDS max100 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Benefits
- Ideal for High Performance Isolated Converter Primary Switch
- Optimized for Synchronous Rectification
- RoHS Compliant, Halogen Free
- Lead-Free (Qualified up to 260°C Reflow)
- Low Conduction Losses
- High Cdv/dt Immunity
- Low Profile (less than 0.7mm)
- Dual Sided Cooling Compatible
- Compatible with existing Surface Mount Techniques
- Industrial Qualified
- FastIRFET™
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.