IRF6648
not for new design
RoHS Compliant
Lead-free

IRF6648

60V Single N-Channel StrongIRFET™ Power MOSFET in a DirectFET™ MN package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRF6648
IRF6648


Product details

  • ID (@25°C) max
    86 A
  • Micro-stencil
    IRF66MN-25
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -40 °C to 150 °C
  • Package
    DirectFET (M)
  • Polarity
    N
  • Ptot (@ TA=25°C) max
    2.8 W
  • Ptot max
    89 W
  • Qgd
    14 nC
  • QG (typ @10V)
    36 nC
  • RDS (on) (@10V) max
    7 mΩ
  • RthJC max
    1.4 K/W
  • Tj max
    150 °C
  • VDS max
    60 V
  • VGS(th) range
    3 V to 4.9 V
  • VGS(th)
    4 V
  • VGS max
    20 V

OPN
IRF6648TRPBF
Product Status not for new design
Infineon Package
Package Name DirectFET (M)
Packing Size 4800
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
MY,TW

Product Status not for new design
Infineon Package
Package Name DirectFET (M)
Packing Size 4800
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
MY,TW
The StrongIRFET™ power MOSFET family is optimized for low RDS(on) and high current capability. The devices are ideal for low frequency applications requiring performance and ruggedness. The comprehensive portfolio addresses a broad range of applications including DC motors, battery management systems, inverters, and DC-DC converters.

Features

  • Optimized for broadest availability
  • Product qualification according to JEDEC
  • High-current rating
  • Dual-side cooling capability
  • Low package height of 0.7mm
  • Low parasitic (1-2 nH) pkg inductance
  • 100% lead-free (No RoHS exemption)

Benefits

  • Wide distribution availability
  • Industry standard qualification level
  • High current carrying capability
  • Optimum thermal performance
  • Compact form factor
  • High efficiency
  • Environmentally friendly

Applications

Documents

Design resources

Developer community