ID (@25°C) max27 A
-
Moisture Sensitivity Level1
-
MountingSMD
-
PackageSO-8
-
PolarityN
-
Ptot (@ TA=25°C) max2.5 W
-
Qgd60 nC
-
QG (typ @4.5V)130 nC
-
RDS (on) (@4.5V) max2.45 mΩ
-
RthJA max50 K/W
-
Tj max150 °C
-
VDS max20 V
-
VGS(th) range0.5 V to 1.1 V
-
VGS(th)0.8 V
-
VGS max12 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Benefits
- RoHS Compliant
- Low RDS(on)
- Industry-Standard Pinout
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.