IRF3709Z
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ID (@25°C) max87 A
-
MountingTHT
-
PackageTO-220
-
PolarityN
-
Ptot max79 W
-
Qgd6 nC
-
QG (typ @4.5V)17 nC
-
RDS (on) (@10V) max6.3 mΩ
-
RDS (on) (@4.5V) max7.8 mΩ
-
RthJC max1.89 K/W
-
Tj max175 °C
-
VDS max30 V
-
VGS(th) range1.35 V to 2.25 V
-
VGS(th)1.8 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Benefits
- RoHS Compliant
- Industry-leading quality
- Low RDS(ON) at 4.5V VGS
- Fully Characterized Avalanche Voltage and Current
- Ultra-Low Gate Impedance
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.