IRF3575D
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ID max303 A
-
ID (@ TC=100°C) max243 A
-
ID (@ TC=70°C) max303 A
-
Moisture Sensitivity Level2
-
PackagePower Block (PQFN 6x6)
-
PolarityN+N, N+N
-
Qgd (typ)5.2 nC
-
RDS (on) (@10V) max0.9 mΩ, 0.9 mΩ
-
RDS (on) max0.9 mΩ, 0.9 mΩ
-
RDS (on) (@4.5V) max1.35 mΩ, 1.35 mΩ
-
RthJA max19.1 K/W
-
VDS max25 V
-
VGS max16 V
|
OPN
|
IRF3575DTRPBF |
|---|---|
| Product Status | discontinued |
| Infineon Package | PG-TISON-30 |
| Package Name | N/A |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 2 |
| Moisture Packing | DRY |
| Lead-free | No |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | PG-TISON-30 |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 2 |