ID (@25°C) max23 A
-
MountingTHT
-
PackageTO-220
-
PolarityN
-
Ptot max94 W
-
Qgd31.3 nC
-
QG (typ @10V)63.3 nC
-
RDS (on) (@10V) max70 mΩ
-
RthJC max1.6 K/W
-
Tj max175 °C
-
VDS max150 V
-
VGS(th) range2 V to 4 V
-
VGS(th)3 V
-
VGS max20 V
|
OPN
|
IRF3315PBF |
|---|---|
| Product Status | obsolete |
| Infineon Package | |
| Package Name | TO220 |
| Packing Size | 1000 |
| Packing Type | TUBE |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Product Status | obsolete |
|---|---|
| Infineon Package | |
| Package Name | TO220 |
| Packing Size | 1000 |
| Packing Type | TUBE |
| Moisture Level | - |