Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IRF250P224
END OF LIFE
discontinued
RoHS Compliant

IRF250P224

END OF LIFE
250V Single N-Channel StrongIRFET™ in a TO-247AC package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRF250P224
IRF250P224


Product details

  • Battery voltage
    144-200 V
  • ID (@25°C) max
    128 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO-247
  • Polarity
    N
  • Ptot max
    313 W
  • Qgd
    25 nC
  • QG (typ @10V)
    135 nC
  • RDS (on) (@10V) max
    12 mΩ
  • RthJC max
    0.48 K/W
  • Tj max
    175 °C
  • VDS max
    250 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V
  • VGS max
    20 V

OPN
IRF250P224
Product Status discontinued
Infineon Package
Package Name TO247
Packing Size 400
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT

Product Status discontinued
Infineon Package
Package Name TO247
Packing Size 400
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT

Benefits

  • Improved Gate, Avalanche and Dynamic dv/dt Ruggedness
  • Fully Characterized Capacitance and Avalanche SOA
  • Enhanced body diode dv/dt and di/dt Capability
  • Lead-Free, RoHS Compliant
Documents

Design resources

Developer community