Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IRF200B211
END OF LIFE
discontinued
RoHS Compliant

IRF200B211

END OF LIFE
200V Single N-Channel IR MOSFET™ Power MOSFET in a TO-220 package
Multiple OPNs available

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • ID (@25°C) max
    12 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO-220
  • Polarity
    N
  • Ptot max
    80 W
  • Qgd
    5.6 nC
  • QG (typ @10V)
    15.3 nC
  • RDS (on) (@10V) max
    170 mΩ
  • RthJC max
    1.88 K/W
  • Tj max
    175 °C
  • VDS max
    200 V
  • VGS(th) range
    3 V to 4.9 V
  • VGS(th)
    3.95 V
  • VGS max
    20 V

OPN
IRF200B211 IRF200B211XKMA1
Product Status discontinued discontinued
Infineon Package PG-TO220-3
Package Name TO220 N/A
Packing Size 1000 1000
Packing Type TUBE TUBE
Moisture Level NA NA
Moisture Packing NON DRY NON DRY
Lead-free No Yes
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Country of Assembly (CoA)
CN
-
Country of Diffusion (CoD)
TW
TW

Product Status discontinued
Infineon Package
Package Name TO220
Packing Size 1000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
TW

Product Status discontinued
Infineon Package PG-TO220-3
Package Name -
Packing Size 1000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA) -
Country of Diffusion (CoD)
TW
The IR MOSFET™ family of power MOSFETs utilizes proven silicon processes offering designers a wide portfolio of devices to support various applications such as DC motors, inverters, SMPS, lighting, load switches as well as battery powered applications. The devices are available in a variety of surface mount and through-hole packages with industry standard footprints for ease of design. The optimized gate drive options enables designers the flexibility of selecting super, logic or normal level drives.

Features

  • Optimized for broadest availability
  • Product qualification according to JEDEC
  • Industry standard through-hole power
  • High-current carrying capability package

Benefits

  • Multi-vendor compatibility
  • Industry standard qualification level
  • Drop-in replacement with standard pinout
  • Increased current carrying capability
Documents

Design resources

Developer community