IRF100P218
Active and preferred
RoHS Compliant

IRF100P218

100V Single N-Channel StrongIRFET™ Power MOSFET in a TO-247 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRF100P218
IRF100P218
ea.


Product details

  • ID (@25°C) max
    483 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO-247
  • Polarity
    N
  • Ptot max
    556 W
  • Qgd
    80 nC
  • QG (typ @10V)
    330 nC
  • RDS (on) max
    1.28 mΩ
  • RDS (on) (@10V) max
    1.28 mΩ
  • RthJC max
    0.27 K/W
  • Tj max
    175 °C
  • VDS max
    100 V
  • VGS max
    20 V

OPN
IRF100P218AKMA1
Product Status active and preferred
Infineon Package
Package Name TO247
Packing Size 400
Packing Type TUBE
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO247
Packing Size 400
Packing Type TUBE
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,DE
ea.
in stock

Features

  • UPS and Inverter applications
  • Half-bridge and full-bridge topologies
  • Resonant mode power supplies
  • DC-DC and AC-DC converters
  • OR-ing and redundant power switches
  • Brushed & BLDC Motor drive applications
  • Battery powered circuits

Benefits

  • Enhanced ruggedness: Gate, dynamic dv/dt
  • 100% Capacitance & Avalanche SOA tested
  • Improved body diode dv/dt
  • Lead-Free; RoHS Compliant; Halogen-Free
Documents

Design resources

Developer community