Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IR38365M
END OF LIFE
discontinued
RoHS Compliant

IR38365M

END OF LIFE
OptiMOS™ IPOL DC-DC converter single-input voltage, 15 A buck regulators with SVID

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IR38365M
IR38365M


Product details

  • Family
    OptiMOS™ IPOL
  • Input Voltage range
    1.5 V to 16 V
  • Iout max
    15 A
  • Moisture Sensitivity Level
    2
  • Number of Outputs
    1
  • Output Voltage range
    0.5 V to 14 V
  • Product Category
    digital: SVID, I2C
  • Qualification
    Industrial
  • Switching Frequency range
    150 kHz to 1500 kHz
  • Technology
    Voltage Mode
  • Type
    Single-phase

OPN
IR38365MTRPBFAUMA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes

Product Status discontinued
Infineon Package
Package Name -
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The IR38365 is a fully integrated, highly efficient DC-DC regulator with Intel SVID and I2C/PMBus interface. It offers programmability of switching frequency, output voltage, fault/warning thresholds and fault responses.The on-chip sensors and ADC along with the SVID & PMBus interfaces (IR18163 & IR38363) or SVID & I2C interfaces (IR38165 & IR38365) make it easy to monitor and report input voltage, output voltage, output current & temperature.

Benefits

  • LDO for single 16 V operation
  • Output: 0.5 V to 0.875*Pvin
  • 0.5% accurate reference voltage
  • Intel VR12.5, VR13, SVID compliant
  • Enhanced line/load regulation
  • Frequency programmable
  • Input voltage monitoring
  • Remote sense amplifier
  • I2C & 400 kHz PMBus
  • PMBus configurable fault thresholds
  • Pulse-by-pulse & hiccup OCP
  • Dedicated output voltage sensing

Applications

Documents

Design resources

Developer community