IR21094S
Active
RoHS Compliant
Lead-free

IR21094S

600 V half-bridge gate driver IC with shutdown and programmable deadtime
Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Channels
    2
  • Configuration
    Half-Bridge
  • Input Vcc range
    10 V to 20 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Sink)
    0.35 A
  • Output Current (Source)
    0.2 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    200 ns
  • Turn On Propagation Delay
    750 ns
  • VBS UVLO (Off)
    8.2 V
  • VBS UVLO (On)
    8.9 V
  • VCC UVLO (Off)
    8.2 V
  • VCC UVLO (On)
    8.9 V
  • Voltage Class
    600 V

OPN
IR21094STRPBF IR21094SPBF
Product Status active discontinued
Infineon Package
Package Name N/A N/A
Packing Size 2500 1980
Packing Type TAPE & REEL TUBE
Moisture Level 3 N/A
Moisture Packing DRY DRY
Lead-free Yes Yes
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Country of Assembly (CoA)
TH
-
Country of Diffusion (CoD)
TW
-
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW

Product Status discontinued
Infineon Package
Package Name -
Packing Size 1980
Packing Type TUBE
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA) -
Country of Diffusion (CoD) -
600 V Half Bridge Driver IC with typical 0.2 A source and 0.35 A sink currents in 14 Lead SOIC package for IGBTs and MOSFETs. Also available in 14 Lead PDIP, 8 Lead SOIC, and 8 Lead PDIP.For the new version with our SOI technology we recommend 2ED21094S06J , providing integrated bootstrap diode, better robustness and higher switching frequency

Features

  • Floating channel for bootstrap op.
  • Fully operational to +600 V
  • Tolerant to neg. transient volt.
  • dV/dt immune
  • Gate drive supply: 10 V to 20 V
  • Undervolt. lockout for both channel
  • 3.3, 5, & 15 V logic input compati.
  • Cross-conduction prevention logic
  • Matched prop. delay for both chan.
  • High side out. in phase with IN in.
  • Logic & power ground +/- 5 V offset
  • Internal 540ns dead-time

Benefits

  • Programmable deadtime lets designers tune bridge timing to the switches and application
  • Single logic input reduces controller pin count
  • Easy-to-use, straightforward to design in

Diagrams

Circuit_Diagramm_IR21094
Circuit_Diagramm_IR21094
Circuit_Diagramm_IR21094
Documents

Design resources

Developer community