IR11682SPBF
Active and preferred
RoHS Compliant
Lead-free

IR11682SPBF

200V Dual Secondary Side High Speed SR Controller in a 8-Lead SOIC Package.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IR11682SPBF
IR11682SPBF
ea.


Product details

  • Applications
    LCD TV, PDP TV, Telecom SMPS, AC-DC adapter
  • Package
    8-Pin SOIC(NB)
  • VCC range
    8.6 V to 18 V

OPN
IR11682STRPBF
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE,TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE,TW
ea.
in stock

Benefits

  • Secondary-side high speed controller for synchronous rectification in resonant half bridge topologies
  • 200V proprietary IC technology
  • Max 400KHz switching frequency
  • Anti-bounce logic and UVLO protection
  • 4A peak turn off drive current
  • Micropower start-up and ultra low quiescent current
  • 10.7V gate drive clamp
  • 80ns turn-off propagation delay
  • Wide Vcc operating range
  • Direct sensing for both Synchronous Rectifiers
  • Cycle by Cycle MOT Check Circuit prevents multiple false trigger GATE pulses
  • Minimal component count, Simple design, and Lead-free

Diagrams

fbd-ir11682
fbd-ir11682
fbd-ir11682
tc-ir11682
Documents

Design resources

Developer community