IPZA65R025CM8
Active and preferred
RoHS Compliant
Lead-free

IPZA65R025CM8

650 V CoolMOS™ 8 power transistor
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPZA65R025CM8
IPZA65R025CM8
ea.


Product details

  • ID (@25°C) max
    90 A
  • IDpuls max
    359 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    TO247 4-pin (asymmetric leads)
  • Polarity
    N
  • QG (typ @10V)
    124 nC
  • QG
    124 nC
  • RDS (on) (@ Tj = 25°C) max
    25 mΩ
  • RDS (on) (@10V) max
    25 mΩ
  • Special Features
    Best price-performance with highest efficiency and fast recovery diode
  • VDS max
    650 V

OPN
IPZA65R025CM8XKSA1
Product Status active and preferred
Infineon Package
Package Name TO247 4-pin (asymmetric leads)
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO247 4-pin (asymmetric leads)
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
ea.
in stock
The 650 V CoolMOS™ 8 SJ MOSFETs series is the successor to the 650 V CoolMOS™ 7 MOSFET family including C7 and CFD7.It comes with better efficiency compare to its predeccesor. 650 V CoolMOS™ 8 offers the additional 50 V buffer to fulfill the requirement of higher power applications. Beside these advantages, it also includes fast body diode across whole portfolio.

Features

  • Best-in-class RDS(on)*A
  • Integrated fast body diode
  • .XT interconnection
  • ESD protection
  • Minimized cost of maintenance

Benefits

  • Increased power density
  • Ease of use and fast design-in
  • Simplified portfolio
  • Reduced assembly cost

Applications

Documents

Design resources

Developer community