ID (@25°C) max2.6 A
-
ID max2.6 A
-
IDpuls max3.9 A
-
MountingTHT
-
Operating Temperature range-40 °C to 150 °C
-
PackageIPAK (TO-251)
-
Pin Count3 Pins
-
PolarityN
-
Qgd2.6 nC
-
QG (typ @10V)4.6 nC
-
QG4.6 nC
-
RDS (on) (@10V) max3400 mΩ
-
RDS (on) max3400 mΩ
-
RthJA max62 K/W
-
RthJC max4.26 K/W
-
Rth4.26 K/W
-
Tj range-40 °C to 150 °C
-
VDS max600 V
-
VGS(th) range2.5 V to 3.5 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Narrow margins between typical and max RDS(on)
- Reduced energy stored in output capacitance (Eoss)
- Good body diode ruggedness and reduced reverse recovery charge (Qrr)
- Optimized integrated Rg
Benefits
- Low conduction losses
- Low switching losses
- Suitable for hard and soft switching
- Easy controllable switching behavior
- Improved efficiencyand consequent reduction of power consumption
- Less design in effort
- Easy to use
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.