IPTA60R055CM8
Active and preferred
RoHS Compliant
Lead-free

IPTA60R055CM8

600 V CoolMOS™ 8 ThinTOLL 8x8

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPTA60R055CM8
IPTA60R055CM8


Product details

  • ID (@25°C) max
    48 A
  • IDpuls max
    148 A
  • Mounting
    SMT
  • Package
    Thin-TOLL
  • Polarity
    N
  • QG
    51 nC
  • RDS (on) (@ Tj = 25°C) max
    55 mΩ
  • Special Features
    Best price-performance with highest efficiency and fast recovery diode
  • VDS max
    600 V

OPN
IPTA60R055CM8XTMA1
Product Status active and preferred
Infineon Package
Package Name Thin-TOLL
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name Thin-TOLL
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
Built on Infineon’s world‑class super‑junction MOSFET platform with an integrated fast body diode, making it suitable for a wide range of applications. It enables highest power density at lowest possible system cost with superior reliability. It is enhancing CoolSiC™ ThinTOLL 8x8 offering and the successor of the 600 V CoolMOS™ 7 ThinPAK 8x8.

Features

  • Infineon .XT interconnect technology
  • Fast body diode integrated
  • ESD protection
  • Excellent thermal and switching
  • High commutation ruggedness

Benefits

  • Enhanced lifetime
  • 5x higher TCoB compared to ThinPAK
  • Reduced cooling requirements
  • Robust operation
  • Easy migration
Documents

Design resources

Developer community