Thin-TOLL

PG-LHSOF-4-1

Package details

  • Package Material
    PG
  • Package Family
    PG-LHSOF
  • Terminals
    4
  • Variant
    1
  • Exposed Paddle
    Yes
  • Body Length (mm)
    8.0
  • Body Width (mm)
    8.0
  • Min. Terminal Pitch (mm)
    1.0
Infineon heat sink small outline flat leaded (HSOF) packages are offered as various families. They are available as low profile (L) versions. Alternative designations for HSOF-7 and HSOF-8 variants are TO-leadless (TOLL) while the HSOF-5 represent a shrink version (sTOLL). It can also be found under HSOF-5 designations. The plastic packages carry the die on a leadframe that is optimized for heat dissipation. The semi-flat connection design allows for high-throughput board mounting using surface mount technology (SMT). The terminations have an additional lead tip inspection (LTI) feature for automated optical inspection (AOI) of wettable flanks. The footprints feature near-one axis symmetry which calls for extra consideration during the board mounting design. Typical products are MOSFET, n-channel, and GaN transistors, as well as switches.

Image Gallery

PG-LHSOF-4-1_Tape and Reel
Image of the packing type Tape & Reel - PG-LHSOF-4-1
PG-LHSOF-4-1_Tape and Reel
PG-LHSOF-4-1_Footprint Drawing
PG-LHSOF-4-1_Package Outline
Documents and drawings