Battery voltage144-200 V
-
Ciss5300 pF
-
Coss300 pF
-
ID (@25°C) max69 A
-
IDpuls max276 A
-
MountingSMD
-
Operating Temperature range-55 °C to 175 °C
-
PackageTOLL (HSOF-8)
-
Pin Count8 Pins
-
PolarityN
-
Ptot max375 W
-
Qgd8 nC
-
QG (typ @10V)65 nC
-
RDS (on) (@10V) max21 mΩ
-
RthJA max62 K/W
-
RthJC max0.4 K/W
-
Rth0.2 K/W
-
Special FeaturesFast Diode
-
Tj range-55 °C to 175 °C
-
VDS max250 V
-
VGS(th) range2 V to 4 V
-
VGS(th)3 V
|
OPN
|
IPT210N25NFDATMA1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | TOLL |
| Packing Size | 2000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
AT
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | TOLL |
| Packing Size | 2000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
AT
|
Features
- Industry‘s lowest R DS(on)
- Highest current capability >480A
- Low package parasitics and inductances
Benefits
- Less paralleling and cooling required
- Highest system reliability
- System cost reduction
- Enabling very compact design
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.