IPS110N12N3 G
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Ciss3240 pF
-
Coss408 pF
-
ID max75 A
-
IDpuls max300 A
-
Operating Temperature range-55 °C to 175 °C
-
PackageIPAK SL (TO-251 SL)
-
PolarityN
-
Ptot max136 W
-
QG (typ @10V)49 nC
-
RDS (on) max11 mΩ
-
Rth1.1 K/W
-
VDS max120 V
-
VGS(th) (typ) range2 V to 4 V
-
VGS(th) (typ)3 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Excellent switching performance
- World’s lowest RDS(on)
- Very low Qg and Qgd
- Excellent gate charge x RDS(on) product (FOM)
- RoHS compliant-halogen free
- MSL1 rated 2
Benefits
- Environmentally friendly
- Increased efficiency
- Highest power density
- Less paralleling required
- Smallest board-space consumption
- Easy-to-design products
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.