IPP320N20N3 G
Active
RoHS Compliant
Lead-free

IPP320N20N3 G

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPP320N20N3 G
IPP320N20N3 G
ea.


Product details

  • Ciss
    1770 pF
  • Coss
    135 pF
  • ID (@25°C) max
    34 A
  • IDpuls max
    136 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO-220
  • Polarity
    N
  • Ptot max
    136 W
  • QG (typ @10V)
    22 nC
  • RDS (on) (@10V) max
    32 mΩ
  • Rth
    1.1 K/W
  • VDS max
    200 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V

OPN
IPP320N20N3GXKSA1
Product Status active
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
DE
ea.
in stock
Infineon's 200V OptiMOS™ products are performance leading benchmark technologies, perfectly suited for synchronous rectification in 48V systems,DC-DC converters, uninterruptable power supplies (UPS) and inverters for DC motor drives.

Features

  • Industry’s lowest R DS(on)
  • Lowest Qg and Qgd
  • Lowest FOM RoHS compliant - MSL 1 rated

Benefits

  • Highest efficiency
  • Highest power density
  • Lowest board space consumption
  • Minimal device paralleling required
  • System cost improvement
  • Environmentally friendly
  • Easy-to-design-in products
Documents

Design resources

Developer community