Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IPP100N08N3 G
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IPP100N08N3 G

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPP100N08N3 G
IPP100N08N3 G


Product details

  • Ciss
    1810 pF
  • Coss
    490 pF
  • ID (@25°C) max
    70 A
  • IDpuls max
    280 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO-220
  • Polarity
    N
  • Ptot max
    100 W
  • QG (typ @10V)
    26 nC
  • RDS (on) (@10V) max
    10 mΩ
  • Rth
    1.5 K/W
  • VDS max
    80 V
  • VGS(th) range
    2 V to 3.5 V
  • VGS(th)
    2.8 V

OPN
IPP100N08N3GXKSA1
Product Status discontinued
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE

Product Status discontinued
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
OptiMOS™ is the market leader in highly efficient solutions for power generation (e.g. solar micro inverter), power supply (e.g. server and telecom) and power consumption (e.g. electric vehicle).

Features

  • Optimized technology for DC-DC converters
  • Excellent gate charge x R DS(ON) product (FOM)
  • Superior thermal resistance
  • Dual sided cooling
  • Low parasitic inductance
  • Low profile (<0,7mm)
  • N-channel, normal level
  • 100% avalanche tested
  • Pb-free plating; RoHS compliant

Applications

Documents

Design resources

Developer community