IPP073N13NM6
Active and preferred
RoHS Compliant

IPP073N13NM6

OptiMOS™ 6 power MOSFET 135 V Normal Level in TO-220
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPP073N13NM6
IPP073N13NM6
ea.


Product details

  • ID (@25°C) max
    98 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO-220
  • Polarity
    N
  • QG (typ @10V)
    43 nC
  • RDS (on) (@10V) max
    7.3 mΩ
  • VDS max
    135 V
  • VGS(th) range
    2.5 V to 3.5 V
  • VGS(th)
    3 V

OPN
IPP073N13NM6AKSA1
Product Status active and preferred
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
ea.
in stock
OptiMOS™ 6 135 V targets high-power motor-drive applications such as LEVs, e-forklifts, power and gardening tools, but also UPS applications which predominantly use 72-84 V batteries.This product effectively bridges the gap between the 120 V and 150 V MOSFETs and provides significant improvements in RDS(on) and cost, helping improve the system efficiency.

Features

  • Industry’s lowest RDS(on) in 135 V
  • Low Vgs(th) spread
  • Ultra-low reverse recovery charge (Qrr)

Benefits

  • System cost reduction
  • Less paralleling required
  • Reduced VDS overshoot & switching losses
  • Higher power density designs

Applications

Documents

Design resources

Developer community