Ciss2890 pF
-
Coss652 pF
-
ID (@25°C) max80 A
-
IDpuls max320 A
-
Operating Temperature range-55 °C to 175 °C
-
PackageTO-220
-
PolarityN
-
Ptot max136 W
-
QG (typ @10V)42 nC
-
RDS (on) (@10V) max6.2 mΩ
-
Rth1.1 K/W
-
VDS max75 V
-
VGS(th) range2.3 V to 3.8 V
-
VGS(th)3.1 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Optimized technology for synchronous rectification
- Best switching performance
- World’s lowest R DS(on)
- Very low Q g and Q gd
- Excellent gate charge x R DS(on) product (FOM)
- RohS compliant - halogen free
- MSL3 rated
Benefits
- Environmentally friendly
- Increased efficiency
- Highest power density
- Less paralleling required
- Smallest board-space consumption
- Easy-to-design products
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.