IPP039N10N5
Active and preferred
RoHS Compliant

IPP039N10N5

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPP039N10N5
IPP039N10N5
ea.


Product details

  • Battery voltage
    48-72 V
  • ID (@25°C) max
    100 A
  • IDpuls max
    400 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO-220
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    188 W
  • Qgd
    15 nC
  • QG (typ @10V)
    76 nC
  • RDS (on) (@10V) max
    3.9 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    0.8 K/W
  • Rth
    0.5 K/W
  • VDS max
    100 V
  • VGS(th) range
    2.2 V to 3.8 V
  • VGS(th)
    3 V

OPN
IPP039N10N5AKSA1
Product Status active and preferred
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,DE
ea.
in stock
OptiMOS™ 5 100V power MOSFET in a TO-220 package ideal for high frequency switching and synchronous rectification applications.

Features

  • Optimized for synchronous rectification
  • Ideal for high switching frequency
  • Output capacitance reduction up to 44 %
  • 43% lower Rds(on) vs. previous gen

Benefits

  • Highest system efficiency
  • Reduced switching and conduction losses
  • Less paralleling required
  • Increased power density
  • Low voltage overshoot
Documents

Design resources

Developer community