Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
IPP015N04N G
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IPP015N04N G

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Ciss
    15000 pF
  • Coss
    4000 pF
  • ID (@25°C) max
    120 A
  • IDpuls max
    400 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO-220
  • Polarity
    N
  • Ptot max
    250 W
  • QG (typ @10V)
    188 nC
  • RDS (on) (@10V) max
    1.5 mΩ
  • Rth
    0.6 K/W
  • VDS max
    40 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3.18 V

OPN
IPP015N04NGXKSA1
Product Status discontinued
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY

Product Status discontinued
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
OptiMOS™ 40V is a perfect choice for synchronous rectification in switched mode power supplies (SMPS) such as those found in servers and desktops. In addition these devices can be used for a broad range of industrial applications including motor control and fast switching DC-DC converter.

Features

  • Charge x RDS(on)product (FOM)
  • Low on-resistance R DS(on)
  • Ideal for fast switching applictions
  • RoHS compliant - halogen free
  • MSL1 rated

Benefits

  • Highest system efficiency
  • Less paralleling required
  • Increased power density
  • System cost reduction
  • Very low voltage overshoot
Documents

Design resources

Developer community