ID max5.2 A
-
ID (@25°C) max5.2 A
-
IDpuls max9.2 A
-
MountingSMT
-
Operating Temperature range-40 °C to 150 °C
-
PackageSOT-223-3
-
Pin Count3 Pins
-
PolarityN
-
Ptot max5 W
-
Qgd5.8 nC
-
QG10.5 nC
-
QG (typ @10V)10.5 nC
-
RDS (on) max1500 mΩ
-
RDS (on) (@10V) max1500 mΩ
-
RthJA max75 K/W
-
Special Featuresprice/performance
-
VDS max650 V
-
VGS(th) range2.5 V to 3.5 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Drop-in replacement for DPAK at lower cost
- Space savings in designs with low power dissipation
- Comparable thermal behavior to DPAK
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.