IPN50R3K0CE

IPN50R3K0CE

Cost-effective drop-in replacement for DPAK

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPN50R3K0CE
IPN50R3K0CE


Product details

  • ID max
    1.7 A
  • ID (@25°C) max
    1.7 A
  • IDpuls max
    4.1 A
  • Mounting
    SMT
  • Operating Temperature range
    -40 °C to 150 °C
  • Package
    SOT-223-3
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    5 W
  • Qgd
    2.6 nC
  • QG
    4.3 nC
  • QG (typ @10V)
    4.3 nC
  • RDS (on) max
    3000 mΩ
  • RDS (on) (@10V) max
    3000 mΩ
  • RthJA max
    75 K/W
  • Special Features
    price/performance
  • VDS max
    500 V
  • VGS(th) range
    2.5 V to 3.5 V
  • VGS(th)
    3 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon is growing the portfolio of CoolMOS™ CE with the SOT-223 package as a cost effective alternative to DPAK that also enables footprint reduction in some designs. The package can be placed on a typical DPAK footprint and comes with only a small compromise in thermal behavior. The SOT-223 from Infineon targets LED lighting and mobile charger applications.

Features

  • Drop-in replacement for DPAK at lower cost
  • Space savings in designs with low power dissipation
  • Comparable thermal behavior to DPAK
Documents

Design resources

Developer community