IPL60R225CFD7

IPL60R225CFD7

600V CoolMOS™ CFD7 SJ MOSFET with integrated fast body diode in ThinPAK 8x8 package is the perfect choice for resonant high power topologies

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPL60R225CFD7
IPL60R225CFD7


Product details

  • ID max
    12 A
  • ID (@25°C) max
    12 A
  • IDpuls max
    42 A
  • Mounting
    SMT
  • Operating Temperature range
    -40 °C to 150 °C
  • Package
    Thin-PAK 8x8
  • Polarity
    N
  • Ptot max
    68 W
  • QG
    23 nC
  • QG (typ @10V)
    23 nC
  • RDS (on) (@10V) max
    225 mΩ
  • RDS (on) max
    225 mΩ
  • VDS max
    600 V
  • VGS(th) range
    3.5 V to 4.5 V
  • VGS(th)
    4 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon’s 600V CoolMOS™ CFD7 Superjunction MOSFET IPL60R225CFD7 in ThinPAK 8x8 fits perfectly for resonant topologies in high power SMPS , such as server , telecom and EV charging stations, where it enables significant efficiency improvements. As successor to the CFD2 SJ MOSFET family it comes with reduced gate charge, improved turn-off behavior and up to 69% reduced reverse recovery charge compared to competitors.

Features

  • Ultra-fast body diode
  • Best-in-class reverse recovery charge (Qrr)
  • Improved reverse diode dv/dt and dif/dt ruggedness
  • Lowest FOM RDS(on) x Qg and EOSS
  • Best-in-class RDS(on)/package combinations

Benefits

  • Best-in-class hard commutation ruggedness
  • Highest reliability for resonant topologies
  • Highest efficiency with outstanding ease-of-use/performance trade-off
  • Enabling increased power density solutions

Applications

Documents

Design resources

Developer community